N-Channel PowerTrench® MOSFET 200V 1.1A, 725mΩ

Active

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.

  • 1.1 A, 200V
  • RDS(on) = 725 mΩ@ VGS = 10 V
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
  • Fast switching speed
  • Low gate charge (8nC typical)

Tools and Resources

Product services, tools and other useful resources related to FDC2612
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC2612

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Standard

0

Single

0

200

725

±20

4.5

1.1

1.6

-

-

-

8

234

2.2

194

18

8

$0.2577

More Details

FDC2612A

Loading...

Product Preview

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

10000

F

N-Channel

PowerTrench® T1

SC-6

Small Signal

Standard

0

Single

0

200

725

20

4.5

1.1

1.6

~NA~

~NA~

~NA~

8

234

2.2

194

18

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.