N-Channel PowerTrench® MOSFET, 60V, 240A, 2.4mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 60V, 240A, 2.4mΩ

  • This product is general usage and suitable for many different applications.
  • Load Switch - ECU, Chassis, Body
  • Motor Control - EPS, Wipers, Fans, Seats
  • Solenoid Driver - ABS, Fuel injection
  • Typical RDS(on) = 1.9 mΩ at VGS = 10V, ID = 80 A
  • Typical Qg(tot) = 80 nC at VGS = 10V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDBL86566-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

Y

60

4.5

N-Channel

Single

±20

4

240

300

-

-

-

80

6655

$1.3697

More Details

Show More

1-25 of 25

Products per page

Jump to :