N-Channel PowerTrench® MOSFET, 150V, 169A, 6.3mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 150V, 169A, 6.3mΩ

  • This product is general usage and suitable for many different applications.
  • Typ rDS(on) = 5mΩ at VGS = 10V, ID = 80A
  • Typ Qg(tot) = 70nC at VGS = 10V, ID = 80
  • UIS Capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDBL0630N150

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

245

REEL

2000

Y

150

6.3

N-Channel

Single

±20

4

169

500

-

-

-

70

5805

$2.5137

More Details

Show More

1-25 of 25

Products per page

Jump to :