N-Channel PowerTrench® MOSFET, 30V, 93A, 5.7mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • rDS(ON) = 5.7mΩ @ VGS = 10V, ID=35A
  • rDS(ON) = 6.8mΩ @ VGS = 4.5V, ID=35A
  • High performance trench technology for extremely low rDS(ON)
  • Low gate charge
  • High power and current handling capability
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB8896

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

30

5.7

N-Channel

Single

20

2.5

93

80

-

6.8

-

25

2525

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :