N-Channel PowerTrench® MOSFET, 40V, 70A, 3.9mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 40V, 70A, 3.9mΩ

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Typ rDS(on) = 3.9mΩ at VGS = 10V, ID = 70A
  • Typ Qg(TOT) = 91nC at VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB8444-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

40

4.5

N-Channel

Single

±20

4

70

167

-

-

-

91

6040

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :