Power MOSFET, N-Channel, UniFETTM, 250 V, 33 A, 94 mΩ, D2PAK

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • RDS(on) = 94mΩ ( Max.)@ VGS = 10V, ID = 16.5A
  • Low gate charge ( Typ. 36.8nC)
  • Low Crss ( Typ. 39pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB33N25TM

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

250

94

N-Channel

Single

±30

5

33

235

-

-

-

36.8

1640

$0.9929

More Details

Show More

1-25 of 25

Products per page

Jump to :