N-Channel Power Trench® MOSFET 150V, 110A, 5.5mΩ

Favorite

Overview

N-Channel Power Trench® MOSFET 150V, 110A, 5.5mΩ, The latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.

  • Switching Power Supplies
  • Power switches (High side driver, Low side driver, H-Bridges, etc)
  • 48V systems
  • Motor Control
  • DC/DC Converter
  • Load Switch
  • Typ rDS(on) = 5.5mΩ at VGS = 10V, ID = 80A
  • Typ Qg(tot) = 80nC at VGS = 10V, ID = 80A
  • Qualified to AEC Q101
  • UIS Capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB075N15A-F085

Loading...

Lifetime

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

150

7.5

N-Channel

Single

±20

4

110

333

-

-

-

80

5595

$2.7878

More Details

FDB075N15A-F085C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

F

150

7.5

N-Channel

Single

±20

4

110

333

NA

NA

NA

80

5595

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :