N-Channel PowerTrench® MOSFET 60 V, 80 A, 3.5 mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET 60 V, 80 A, 3.5 mΩThe latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Desktop PC
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Other Industrial
  • Other Data Processing
  • Other Automotive
  • RDS(on) = 3.2mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 95nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB035AN06A0

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

60

3.5

N-Channel

Single

20

4

80

310

-

-

-

95

6400

$2.7214

More Details

Show More

1-25 of 25

Products per page

Jump to :