Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 9 A, 385 mΩ, TO-220F

Favorite

Overview

The SupreMOS® MOSFET is the next generation of high voltage super-junction (SJ) technology employing a deep trench filling process that differentiates it from the conventional SJ MOSFETs. This advanced technology and precise process control provides lowest Rsp on-resistance, superior switching performance and ruggedness. SupreMOS MOSFET is suitable for high frequency switching power converter applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.
  • RDS(on) = 330mΩ ( Typ.) @ VGS = 10V, ID = 4.5A
  • Ultra low gate charge ( Typ. Qg = 22nC )
  • Low effective output capacitance ( Typ. Coss.eff = 106pF )
  • 100% avalanche tested
  • RoHS compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF9N60NT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

600

385

±30

4

9

29.8

-

-

-

22

930

7.1

2200

35

2

Price N/A

More Details

FCPF9N60NTYDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

600

385

±30

4

9

29.8

-

-

-

22

930

7.1

2200

35

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :