Power MOSFET, N-Channel, SUPERFET® II, 800 V, 10 A, 650 mΩ, TO-220F

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. In addition, internal gate-source ESD diode allows to withstand over 2kV HBM surge stress.Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as Audio, Laptop adapter, Lighting, ATX power and industrial power applications.

  • AC-DC Power Supplies
  • LED Lighting
  • RDS(on) = 530 mΩ(Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 27 nC)
  • Low Eoss (Typ. 2.8 uJ @ 400V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 124 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • ESD Improved Capability
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCPF650N80Z

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

800

650

N-Channel

Single

DC: ±20, AC: ±30

4.5

8

30.5

-

-

-

27

1178

$1.3902

More Details

Show More

1-25 of 25

Products per page

Jump to :