Power MOSFET, N-Channel, SUPERFET® II, Easy Drive, 600 V, 15 A, 260 mΩ, TO-220F

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.
  • 650 V at TJ = 150°C
  • Maximum RDS(on) = 260 mΩ
  • Ultra Low Gate Charge ( Typ. Qg = 48 nC )
  • Low Effective Output Capacitance ( Typ. Coss.eff = 129 pF )
  • 100% Avalanche Tested
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCPF260N60E

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

600

260

N-Channel

Single

DC: ±20, AC: ±30

3.5

15

36

-

-

-

48

1810

$1.4738

More Details

Show More

1-25 of 25

Products per page

Jump to :