Power MOSFET, N-Channel, SUPERFET®, Easy Drive, 600 V, 11 A, 380 mΩ, TO-220F

Favorite

Overview

SuperFET® MOSFET is ON Semiconductor Semiconductor’s first genera-tion of high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switch-ing performance, dv/dt rate and higher avalanche energy. Con-sequently, SuperFET MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • 650V @Tj = 150°C
  • Typ. Rds(on)=0.32Ω
  • Ultra low gate charge (typ. Qg=40nC)
  • Low effective output capacitance (typ. Coss.eff=95pF)
  • 100% avalanche tested
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF11N60T

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

600

380

5

5

11

36

-

-

-

40

1148

21

5700

671

63

$1.6893

More Details

Show More

1-25 of 25

Products per page

Jump to :