Power MOSFET, N-Channel, SUPERFET® II, 800 V, 10 A, 650 mΩ, TO-220

Last Shipments

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Inaddition, internal gate-source ESD diode allows to withstand over 2kV HBM surge stress. Consequently, SuperFET IIMOSFET is very suitable for the switching power applications such as Audio, Laptop adapter, Lighting, ATX power andindustrial power applications.

  • AC-DC Power Supplies

  • LED Lighting

  • RDS(on) = 530 mΩ(Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 27 nC)
  • Low Eoss (Typ. 2.8 uJ @ 400V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 124 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • ESD Improved Capability

Tools and Resources

Product services, tools and other useful resources related to FCP650N80Z
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCP650N80Z

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

800

650

DC: ±20, AC: ±30

4.5

10

162

-

-

-

27

1178

11

5900

36

0.84

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.