Power MOSFET, N-Channel, SUPERFET® II, 800 V, 23 A, 220 mΩ, TO-220

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • AC-DC Power Supplies
  • LED Lighting
  • Typ. RDS(on) = 188 mΩ
  • Ultra Low Gate Charge (Typ. Qg = 78 nC)
  • Low Eoss (Typ. 7.5 uJ @ 400 V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 304 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • ESD Improved Capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCP220N80

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

800

220

N-Channel

Single

DC: ±20, AC: ±30

4.5

23

278

-

-

-

78

3430

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :