N-Channel MOSFET 600V, 47A, 79mΩ

Favorite

Overview

SuperFET™ is a proprietary new generation of high voltage MOSFETs utilizing an advanced charge balance mechanism for outstanding low on-resistance andlower gate charge performance.
This advanced technology has been tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate and higher avalanche energy. Consequently, SuperFET is suitable for various automotive DC/DC power conversion.

  • Automotive On Board Charger
  • Automotive DC/DC converter for HEV
  • Typ rDS(on) = 64mΩ at VGS = 10V, ID = 47A
  • Typ Qg(tot) = 190nC at VGS = 10V, ID = 47A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCH47N60-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

600

47

N-Channel

Single

±30

5

47

417

-

-

-

187

5900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :