N-Channel SuperFET II™ FRFET MOSFET 600V, 37A, 91mΩ

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently SuperFETII is very well suited for the Soft switching and Hard Switching topologies like High Voltage Full Bridge and Half Bridge DC-DC, Interleaved Boost PFC, Boost PFC for HEV-EV automotive.SuperFET II FRFET® MOSFET’s optimized body diode reverse recovery performance can remove additional component and improve system reliability.

  • Automotive On Board Charger
  • Automotive DC/DC converter for HEV
  • Typical RDS(on) = 91 mΩ at VGS = 10 V, ID = 18.5 A
  • Typical Qg(tot) = 109 nC at VGS = 10V, ID = 18.5 A
  • UIS Capability
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCH104N60F-F085

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Y

600

104

N-Channel

Single

±20

5

37

357

-

-

-

109

4302

$4.4626

More Details

Show More

1-25 of 25

Products per page

Jump to :