Power MOSFET, N-Channel, SUPERFET® II, FRFET®, 600 V, 7.3 A, 620 mΩ, DPAK

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications. SuperFET II FRFET® MOSFET’s optimized body diode reverse recovery performance can remove additional component and improve system reliability.

  • Industrial Power Applications
  • Solar Inverter / AC-DC Power Supply
  • Flat Panel Display TV Power
  • Server / Telecom Power
  • LCD / LED / PDP TV and Monitor Lighting
  • 650 V @TJ= 150oC
  • Max. RDS(on) = 620mΩ
  • Ultra low gate charge (Typ. Qg = 20nC)
  • Low effective output capacitance (Typ. Coss.eff = 71pF)
  • 100% avalanche tested
  • ESD improved capacity
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCD620N60ZF

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

600

620

N-Channel

Single

DC: ±20, AC: ±30

5

7.3

89

-

-

-

20

855

$0.7223

More Details

Show More

1-25 of 25

Products per page

Jump to :