Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 76 A, 36 mΩ, TO-3P

Favorite

Overview

The SupreMOS® MOSFET is the next generation of high voltage super-junction (SJ) technology employing a deep trench filling process that differentiates it from the conventional SJ MOSFETs. This advanced technology and precise process control provides lowest Rsp on-resistance, superior switching performance and ruggedness. SupreMOS MOSFET is suitable for high frequency switching power converter applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.
  • Solar Inverter
  • AC-DC Power Supply
  • Power Factor Correction
  • High Frequency Switching Power Converter Applications
  • Industrial Power Applications
  • RDS(on) = 28mΩ ( Typ.) @ VGS = 10V, ID = 38A
  • Ultra low gate charge ( Typ. Qg = 218nC )
  • Low effective output capacitance ( Typ. Coss.eff = 914pF )
  • 100% avalanche tested
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCA76N60N

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

600

36

N-Channel

Single

±30

4

76

543

-

-

-

218

9310

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :