Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 22 A, 165 mΩ, TO-3P

Favorite

Overview

The SupreMOS® MOSFET is the next generation of high voltage super-junction (SJ) technology employing a deep trench filling process that differentiates it from the conventional SJ MOSFETs. This advanced technology and precise process control provides lowest Rsp on-resistance, superior switching performance and ruggedness. SupreMOS MOSFET is suitable for high frequency switching power converter applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.
  • Power Factor Correction
  • Server / Telecom Power
  • FPD TV power
  • ATX Power
  • Industrial Power Applications
  • BVDSS = 650V @ TJ = 150°C
  • RDS(on) = 140mΩ ( Typ.) @ VGS = 10V, ID = 11A
  • Ultra low gate charge ( Typ. Qg = 45nC )
  • Low effective output capacitance ( Typ. Coss.eff = 196.4pF )
  • 100% avalanche tested
  • RoHS compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCA22N60N

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

N-Channel

PowerTrench® T1

TO-3P-3

High Voltage

Standard

0

Single

0

600

165

±30

4

22

205

-

-

-

45

1950

14.5

-

75.9

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :