625V, 3.3/5V input logic compatible, 2.5/2.5A sink/source current, Half Bridge Gate-Drive IC with variable DT control and SD protection

Favorite

Overview

The FAN7393A is a half-bridge gate-drive IC with shutdown and programmable dead-time control functions that can drive high-speed MOSFETs and IGBTs operating up to +600V. It has a buffered output stage with all NMOS transistors designed for high-pulse-current driving capability and minimum cross-conduction.
ON Semiconductor’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V.
The UVLO circuit prevents malfunction when VDD and VBS are lower than the specified threshold voltage.
The high-current and low-output voltage drop feature makes this device suitable for diverse half- and full-bridge inverters; motor drive inverters, switching mode power supplies, induction heating, and high-power DC-DC converter applications.

  • Other Industrial
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 2.5A/2.5A Sourcing/Sinking Current Driving Capability
  • Extended Allowable Negative VS Swing to -9.8V forSignal Propagation at VBS=15V
  • High-Side Output in Phase of IN Input Signal
  • 3.3V and 5V Input Logic Compatible
  • Matched Propagation Delay for Both Channels
  • Built-in Shutdown Function
  • Built-in UVLO Functions for Both Channels
  • Built-in Common-Mode dv/dt Noise Cancelling Circuit
  • Internal 370ns Minimum Dead Time at RDT=0Ω
  • Programmable Turn-on Delay Control (Dead-Time)
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7393AMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

REEL

3000

Y

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

625

21

25

15

2.5

2.5

530

130

40

$1.314

More Details

Show More

1-25 of 25

Products per page

Jump to :