625V, 3.3/5V input logic compatible, 3/3A sink/source current, High & Low side Gate-Drive with SD protection

Favorite

Overview

The FAN7392 is a monolithic high- and low-side gate drive IC, that can drive high-speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse current driving capability and minimum cross-conduction. ON Semiconductor’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. Logic inputs are compatible with standard CMOS or LSTTL output, down to 3.3V logic. The UVLO circuit prevents malfunction when VCC and VBS are lower than the specified threshold voltage. The high-current and low-output voltage drop feature makes this device suitable for halfand full-bridge inverters, like switching-mode power supply and high-power DC-DC converter applications.

  • PDP TV
  • Motion
  • Electric Bike
  • Other Industrial
  • Floating Channels for Bootstrap Operation to +600V
  • 3A/3A Sourcing/Sinking Current Driving Capability
  • Common-Mode dv/dt Noise Canceling Circuit
  • 3.3V Logic Compatible
  • Separate Logic Supply (VDD) Range from 3.3V to 20V
  • Under-Voltage Lockout for VCC and VBS
  • Cycle-by-Cycle Edge-Triggered Shutdown Logic
  • Matched Propagation Delay for Both Channels
  • Outputs In-phase with Input Signals
  • Available in 14-DIP and 16-SOP (Wide) Packages
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7392MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

MOSFET / IGBT

2

High-Low

Junction Isolation

625

25

25

20

3

3

130

150

35

Price N/A

More Details

FAN7392N

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

1500

N

MOSFET / IGBT

2

High-Low

Junction Isolation

625

25

-

-

3

3

130

150

35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :