625V, 3.3/5V input logic compatible, 4.5/4.5A sink/source current, High & Low Side Gate-Drive

Favorite

Overview

The FAN7390 is a monolithic high- and low-side gate-drive IC, which can drive high speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse current driving capability and minimum cross-conduction.
ON Semiconductor’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. The UVLO circuit prevents malfunction when VDD and VBS are lower than the specified threshold voltage.
The high current and low output voltage drop feature make this device suitable for the PDP sustain pulse driver, motor driver, switching power supply, and high-power DC-DC converter applications.

  • PDP TV
  • Other Industrial
  • Floating Channels for Bootstrap Operation to +600V
  • Typically 4.5A/4.5A Sourcing/Sinking Current DrivingCapability
  • Common-Mode dv/dt Noise Canceling Circuit
  • Built-in Under-Voltage Lockout for Both Channels
  • Matched Propagation Delay for Both Channels
  • Logic (VSS) and Power (COM) Ground +/- 7V Offset
  • 3.3V and 5V Input Logic Compatible
  • Output In-phase with Input
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7390M1X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

REEL

3000

N

MOSFET / IGBT

2

High-Low

Junction Isolation

625

25

25

20

4.5

4.5

140

140

50

Price N/A

More Details

FAN7390MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

MOSFET / IGBT

2

High-Low

Junction Isolation

625

25

25

20

4.5

4.5

140

140

50

$0.8048

More Details

Show More

1-25 of 25

Products per page

Jump to :