3-Phase Half-Bridge Gate-Drive IC

Favorite

Overview

The FAN73895 is a monolithic three-phase half-bridge gate-drive IC designed for high-voltage, high-speed, driving MOSFETs and IGBTs operating up to +600 V.
ON Semiconductor’s high-voltage process and common-mode noise-canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances.
An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8 V (typical) for VBS =15 V. The protection functions include under-voltage lockout and inverter over-current trip with an automatic fault-clear function. Over-current protectionthat terminates all six outputs can be derived from an external current-sense resistor. An open-drain fault signal is provided to indicate that an over-current or under-voltage shutdown has occurred. The UVLO circuits prevent malfunction when VDD and VBS are lower than the threshold voltage.
Output drivers typically source and sink 350 mA and 650 mA, respectively; which is suitable for three-phase half-bridge applications in motor drive systems.

  • AC-DC Merchant Power Supply
  • Consumer
  • Consumer Appliances
  • Industrial Motor
  • Motion
  • Motion Control - Home Appliance
  • Motion Control - Home Appliance/Industrial Motor
  • Motion Control - Industrial Motor
  • Motion-Industrial motor
  • Floating Channel for Bootstrap Operation to +600 V
  • Typically 350 mA/650 mA Sourcing/Sinking Current-Driving Capability for All Channels
  • Extended Allowable Negative VS Swing to -9.8 V for Signal Propagation at VDD=VBS=15 V
  • Output In- Phase with Input Signal
  • Over-Current Shutdown Turns Off All Six Drivers
  • Matched Propagation Delay for All Channels
  • 3.3 V and 5.0 V Input Logic Compatible
  • Adjustable Fault-Clear Timing
  • Built-in Advanced Input Filter
  • Built-in Shoot-Through Prevention Logic
  • Built-in Soft Turn-Off Function
  • Common-Mode dv/dt Noise-Canceling Circuit
  • Built-in UVLO Functions for All Channels
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN73895MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-28W

3

260

REEL

1000

N

MOSFET / IGBT

6

Three Phase

Junction Isolation

625

25

50

30

0.35

0.65

500

500

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :