625V, 3.3/5V input logic compatible, 0.65/0.35A sink/source current, 3-Phase Half-Bridge Gate-Drive IC

Favorite

Overview

The FAN7388 is a monolithic three half-bridge gate-drive IC designed for high-voltage, high-speed driving MOSFETs and IGBTs operating up to +600 V.
ON Semiconductor’s high-voltage process and common-mode noise canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances.
An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8 V (typical) for VBS =15 V.
The UVLO circuits prevent malfunction when VDD and VBS are lower than the specified threshold voltage.
Output drivers typically source/sink 350 mA / 650 mA, respectively, which is suitable for three-phase half-bridge applications in motor drive systems.

  • Motion-Industrial motor
  • Floating Channel for Bootstrap Operation to +600 V
  • Typically 350 mA / 650 mA Sourcing/Sinking Current Driving Capability for All Channels
  • 3 Half-Bridge Gate Driver
  • Extended Allowable Negative VS Swing to -9.8 V for Signal Propagation at VBS=15 V
  • Matched Propagation Delay Time Maximum: 50 ns
  • 3.3 V and 5 V Input Logic Compatible
  • Built-in Shoot-Through Prevention Circuit for AllChannels with 270 ns Typical Dead Time
  • Built-in Common Mode dv/dt Noise Canceling Circuit
  • Built-in UVLO Functions for All Channels
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7388MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

MOSFET / IGBT

6

Three Phase

Junction Isolation

625

25

50

30

0.35

0.65

130

150

60

$1.2248

More Details

Show More

1-25 of 25

Products per page

Jump to :