625V,0.65/0.35A sink/source current, Half Bridge Gate-Drive with variable Deadtime, Shutdown protection

Favorite

Overview

The FAN73832 is a half-bridge, gate-drive IC with shutdown and programmable dead-time control functions for driving MOSFETs and IGBTs, operating up to +600V. ON Semiconductor’s high-voltage process and common-mode noise canceling technique provide stable operation of high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. The UVLO circuits for both channels prevent malfunction when VDD and VBS are lower than the specified threshold voltage. Output drivers typically source/sink 350mA/650mA, respectively, which is suitable for all kinds of half- and full-bridge inverters.

  • Lighting
  • Other Industrial
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking Current Driving Capability for Both Channels
  • Extended Allowable Negative VS Swing to -9.8V for Signal Propagation at VDD<=VBS=15V
  • High-Side Output in Phase of IN Input Signal
  • Built-in UVLO Functions for Both Channels
  • Built-in Common-Mode dv/dt Noise Canceling Circuit
  • Internal 400nsec Minimum Dead-Time at RDT=20KO
  • Programmable Turn-on Delay-Time Control (Dead-Time)
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN73832MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

625

25

50

30

0.35

0.65

580

180

60

$0.4922

More Details

Show More

1-25 of 25

Products per page

Jump to :