625V, TTL input logic compatible, 0.65/0.35A sink/source current, High & Low Side Gate-Drive

Favorite

Overview

The FAN7382, a monolithic half-bridge gate driver IC, can drive MOSFETs and IGBTs that operate up to +600V. ON Semiconductor's high-voltage process and common-mode noise canceling technique provides stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level shift circuit allows high-side gate driver operation up to VS = -9.8 V (typ.) for VBS = 15V. The input logic level is compatible with standard TTL-series logic gates. UVLO circuits for both channels prevent malfunction when VCC and VBS are lower than the specified threshold voltage. Output drivers typically source/sink 350mA/650mA, respectively, which is suitable for fluorescent lamp ballasts, PDP scan drivers, motor controls, etc.

  • PDP TV
  • Motion
  • Electric Bike
  • Other Industrial
  • Floating Channels Designed for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking Current Driving Capability for Both Channels
  • Common-Mode dv/dt Noise Canceling Circuit
  • Extended Allowable Negative VS Swing to -9V for Signal Propagation @ VCC = VBS = 15V
  • VCC & VBS Supply Range from 10V to 20V
  • UVLO Functions for Both Channels
  • TTL Compatible Input Logic Threshold Levels
  • Matched Propagation Delay Below 50nsec
  • Output In-phase with Input
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7382M1X

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

REEL

3000

Y

MOSFET / IGBT

2

High-Low

Junction Isolation

625

25

60

30

0.35

0.65

170

200

50

$0.7575

More Details

FAN7382MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

MOSFET / IGBT

2

High-Low

Junction Isolation

625

25

60

30

0.35

0.65

170

200

50

$0.5032

More Details

Show More

1-25 of 25

Products per page

Jump to :