625V,3.3/5V input logic compatible 4/4A sink/source current, High Side Gate-DriveIC

Active

Overview

The FAN73711 is a monolithic high-side gate drive IC that can drive high-speed MOSFETs and IGBTs operating up to +600 V. It has a buffered output stage with all NMOS transistors designed for high pulse-current driving capability and minimum cross-conduction.
ON Semiconductor’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8 V (typical) for VBS=15 V. The UVLO circuit prevents malfunction when VBS is lower than the specified threshold voltage.
The high-current and low-output voltage drop feature makes this device suitable for sustain and energy-recovery circuit switch driver in plasma display panel, motor drive inverter, switching power supply, and high-power DC-DC converter applications.

  • PDP TV
  • Other Industrial

  • Floating Channel for Bootstrap Operation to +600 V
  • 4 A / 4 A Sourcing/Sinking Current Driving Capability
  • Common-Mode dv/dt Noise Canceling Circuit
  • 3.3 V and 5 V Input Logic Compatible
  • Output In-phase with Input Signal
  • Under-Voltage Lockout for VBS
  • Built-In Shunt Regulator on VDD and VBS
  • 8-Lead, Small Outline Package (SOP)

Tools and Resources

Product services, tools and other useful resources related to FAN73711
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN73711MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

MOSFET / IGBT

1

High Side

Junction Isolation

625

21

25

15

4

4

150

150

-

$0.4844

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.