625V, 0.4A,
Single High-Side Gate Driver with Reset

Favorite

Overview

The FAN7083_GF085 is a high-side gate drive IC with reset input. It is designed for high voltage and high speed driving of MOSFET or IGBT, which operates up to 600V.
ON Semiconductor's highvoltage process and common-mode noise cancellation technique provide stable operation in the high-side driver under high-dv/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS=-5V (typical) at VBS=15V. Logic input is compatible with standard CMOS outputs.
The UVLO circuits prevent from malfunction when VCC and VBS are lower than the specified threshold voltage.
It is available with space saving SOIC-8 Package.
Minimum source and sink current capability of output driver is 200mA and 400mA, respectively, which is suitable for magnetic-and piezo type injectors and general MOSFET/IGBT-based high-side driver applications.

  • Comfort and Convenience
  • Body Electronics
  • Power Train
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7083M-GF085

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

260

TUBE

9500

N

MOSFET / IGBT

-

High Side

Junction Isolation

625

25

-

-

0.25

0.5

130

140

-

Price N/A

More Details

FAN7083MX-GF085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

MOSFET / IGBT

-

High Side

Junction Isolation

625

25

-

-

0.25

0.5

130

140

-

$0.7669

More Details

Show More

1-25 of 25

Products per page

Jump to :