mWSaver™ Power Factor Controller (PFC) CrCM + QR PWM Controller, Brown Out Protection

Favorite

Overview

The highly integrated FAN6921ML combines a Power Factor Correction (PFC) controller and a Quasi-Resonant PWM controller. Integration provides cost-effect design and allows for fewer external components.
For PFC, FAN6921ML uses a controlled on-time technique to provide a regulated DC output voltage and to perform natural power factor correction. With an innovative THD optimizer, FAN6921ML can reduce input current distortion at zero-crossing duration to improve THD performance.
For PWM, FAN6921ML enhances the power system performance through valley detection, green-mode operation, and high / low line over power compensation. FAN6921ML provides: secondary-side open-loop and over-current protection, external latch triggering, adjustable over-temperature protection by RT pin and external NTC resistor, internal over-temperature shutdown, VDD pin OVP, and DET pin over-voltage for output OVP, and brownin/out for AC input voltage under-voltage protection (UVP).
The FAN6921ML controller is available in a 16-pin small outline package (SOP).

  • AC-DC Merchant Power Supply
  • Integrated PFC and Flyback Controller
  • Critical Mode PFC Controller
  • Zero-Current Detection for PFC Stage
  • Quasi-Resonant Operation for PWM Stage
  • Internal Minimum tOFF 8µs for QR PWM Stage
  • Internal 10ms Soft-Start for PWM
  • Brownout Protection
  • H/L Line Over-Power Compensation
  • Latched Protection (FB Pin)
  • Over-Power/ Overload Protection
  • Short-Circuit Protection
  • Open-Loop Protection
  • Externally Latch Triggering (RT Pin)
  • Adjustable Over-Temperature Latched (RT Pin)
  • VDD Pin & Output Voltage OVP (Latched)
  • Internal Temperature Shutdown (140°C)
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
PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

FAN6921MLMY

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-16

3

260

REEL

2500

N

CrCM/BCM

Variable

Voltage Mode

Step-Up

Variable

30

550 / 700

18

Yes

Yes

No

$0.8209

More Details

Show More

1-25 of 25

Products per page

Jump to :