mWSaver™ PWM Controller for Flyback Converter, 65KHz, Line OVP, Brown In/Out Protection

Favorite

Overview

This highly integrated PWM controller provides several features to enhance the performance of flyback converters.
To minimize standby power consumption, a proprietary adaptive green-mode function reduces switchingfrequency at light-load condition. To avoid acoustic-noise problems, the minimum PWM frequency is set above 23 kHz. This green-mode function enables the power supply to meet international power conservation requirements, such as Energy Star®. With the internal high-voltage startup circuitry, the power loss caused by bleeding resistors is also eliminated. To further reduce power consumption, FAN6605 uses the BiCMOS process, which allows an operating current of only 2 mA. The standby power consumption can be under 100 mW for most of LCD monitor power supply designs.
FAN6605 integrates a frequency-hopping function that reduces EMI emission of a power supply with minimum line filters. The built-in synchronized slope compensation achieves a stable peak-current-mode control and improves noise immunity. The proprietary line compensation ensures constant output power limit over a wide AC input voltage range from 90 VAC to 264 VAC.
FAN6605 provides many protection functions. The internal feedback open-loop protection circuit protects the power supply from open-feedback-loop condition or output-short condition. It also has line under-voltage protection (brownout protection) and over-voltage protection using an input voltage sensing pin (VIN).
FAN6605 is available in a 7-pin SOP package.

  • Consumer
  • Consumer Appliances
  • Desktop PC
  • DVD/Set Top Boxes
  • LCD Monitor
  • LCD TV
  • LED TV
  • Notebook PC
  • Smart Meter
  • STB
  • mWSaver™ Technology Provides Industry’s Best-in-Class Standby Power
  • <100 mW at 25-mW Load for LCDM Adaptor
  • Internal High-Voltage JFET Startup
  • Low Operating Current: Under 2 mA
  • Adaptively Decrease PWM Frequency with Cycle Skipping to 23 kHz at Light-Load Condition for Better Efficiency
  • Feedback Impedance Switching During Minimum Load or No Load
  • Proprietary Asynchronous Frequency Hopping Technique that Reduces EMI
  • Fixed PWM Frequency: 65 kHz
  • Internal Leading-Edge Blanking
  • Built-in Synchronized Slope Compensation
  • Auto-Restart Protection: Feedback Open-Loop Protection (OLP), VDD Over-Voltage Protection (OVP), Over-Temperature Protection (OTP), and Line Over-Voltage Protection
  • Soft Gate Drive with Clamped Output Voltage: 18 V
  • VDD Under-Voltage Lockout (UVLO)
  • Programmable Constant Power Limit (Full AC Input Range)
  • Build-in 5-ms Soft-Start Function
  • Internal OTP Sensor with Hysteresis
  • Input Voltage Sensing (VIN Pin) for Brown-In/Out Protection with Hysteresis and Line Over-Voltage Protection
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN6605MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC8 N Missing Pin 7

1

260

REEL

2500

N

Flyback

1

Current Mode

11

25

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :