Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 10 A

Favorite

Overview

FAN65008B is a wide VIN highly efficient synchronous buckregulator, with integrated high side and low side power MOSFETs. The device incorporates a fixed frequency voltage mode PWM controller supporting a wide voltage range from 4.5 V to 65 V and can handle continuous currents up to 10 A.

FAN65008B includes a 0.67% accurate reference voltage to achieve tight regulation. The switching frequency can be programmed from 100 kHz to 1 MHz. This single phase buck regulator offers complete protection features including Over current protection, Thermal shutdown, Under−voltage lockout, Over voltage protection, Under voltage protection and Short−circuit protection. This device is available in a compact 6 x 6 mm PQFN package.

  • High Voltage POL Module
  • Telecommunications
  • Networking and ServersSystems, USB−PD
  • Industrial Equipments
  • Industrial Automation
  • Computing
  • Base Station Power Supplies
  • Vending, ATM and Slot Machines
  • Robotics
  • Battery Management Systems
  • Wide Input Voltage Range: 4.5 V to 65 V
  • Switching Frequency: 100 kHz to 1 MHz
  • 0.6 V Reference Voltage with 0.67% Accuracy
  • Selectable CCM PWM Mode or PFM Mode for Light Loads
  • Over Current Protection, Thermal Shutdown, OverVoltage Protection, Under Voltage Protection andShort−circuit Protection
  • Dual LDOs for Single Supply Operation and to ReducePower Loss
  • External Compensation for Wide Operation Range
  • Adjustable Soft−Start & Pre−Bias Startup
  • Enable Function with Adjustable Input VoltageUnder−Voltage−Lock−Out (UVLO)
  • Power Good Indicator
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN65008B

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-35

1

260

REEL

3000

Y

Step-Down

Voltage Mode

4.5

65

Adjustable

10

-

1000

$2.5091

More Details

Show More

1-25 of 25

Products per page

Jump to :