Power Factor Controller (PFC) CCM + PWM Controller, with Surge Capability Enhancement

Favorite

Overview

The highly integrated FAN4800AS/CS/01S/02S parts are specially designed for power supplies that consist of boost PFC and PWM. They require very few external components to achieve versatile protections / compensation. They are available in 16-pin DIP and SOP packages.
The PWM can be used in either current or voltage mode. In voltage mode, feed-forward from the PFC output bus can reduce the secondary output ripple.
Compared with older productions, ML4800 and FAN4800, FAN4800AS/CS/01S/02S have lower operation current that saves power consumption in external devices. FAN4800AS/CS/01S/02S have accurate 49.9% maximum duty of PWM that makes the hold-up time longer. Brownout protection and PFC soft-start functions available in this series are not available in ML4800 and FAN4800.

To evaluate FAN4800AS/CS/01S/02S for replacing existing FAN4800 and ML4800 boards, five things must be completed before the fine-tuning procedure:
1. Change RAC resister from the old value to a higher resister: between 6 MΩ to 8 MΩ.
2. Change RT/CT pin from the existing values to RT=6.8 kΩ and CT=1000 pF to have fPFC=64 kHz and fPWM=64 kHz.
3. The VRMS pin needs to be 1.224 V at VIN=85 VAC for universal input application from line input from 85 VAC to 270 VAC.
4. At full load, the average VVEA needs to be ~4.5 V and the ripple of VVEA needs to be less than 400 mV.
5. For the Soft-Start pin, the soft-start current has been reduced to half the FAN4800 capacitor.

There are two differences from FAN4800A/C/01/02 to FAN4800AS/CS/01S/02S:
1. Under-voltage protection debounce time is extended to one second.
2. PWM gate clamp voltage is raised to 19 V.

  • Desktop PC
  • LCD TV
  • LCD Monitor
  • Distribution
  • Pin-to-Pin Compatible with ML4800 and FAN4800 and CM6800 and CM6800A
  • PWM Configurable for Current Mode or Feedforward Voltage-Mode Operation
  • Internally Synchronized Leading-Edge PFC and Trailing-Edge PWM in One IC
  • Low Operating Current
  • Innovative Switching-Charge Multiplier Divider
  • Average-Current Mode for Input-Current Shaping
  • PFC Over-Voltage and Under-Voltage Protections
  • PFC Feedback Open-Loop Protection
  • Cycle-by-Cycle Current Limiting for PFC/PWM
  • Power-on Sequence Control and Soft-Start
  • Brownout Protection
  • Interleaved PFC/PWM Switching
  • Improved Efficiency at Light Load
  • fRTCT=4xfPFC=4xfPWM for FAN4800AS/01S
  • fRTCT=4xfPFC=2xfPWM for FAN4800CS/02S
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
PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

FAN4802SMY

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

3

260

REEL

2500

N

CCM

Fixed

Current Mode

Step-Up

64

30

470 / 550

11

No

Yes

No

Price N/A

More Details

FAN4802SNY

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

1500

N

CCM

Fixed

Current Mode

Step-Up

64

30

470 / 550

11

No

Yes

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :