60V Smart Dual-Coil Relay Drivers

Favorite

Overview

The FAN324x family includes dual high-current relay drivers designed to drive dual-coil polarized latching relays that connect and disconnect power in smart electronic meters and solar inverter applications.
The output of the FAN324x is rated for operation with supply rails from 8 V to 60 V. The filter / timer block prevents inadvertent switching from noisy input signals by providing input-pulse qualification (tQUAL) and maximum output pulse width limit (tMAX). The parameters are factory adjustable and additional configurations are available. XOR input protection is also provided so that both outputs are prevented from being on at the same time. Under-Voltage Lockout (UVLO) function disables the outputs until the supply voltage is within the operating range.
The FAN324x has two separate driver channels with non-inverting logic. One enable / disable pin allows shutdown of both channels, independent of the input signals. Internal thermal shutdown function is provided for thermal protection.

  • Automation
  • Building & Home Control
  • Distribution
  • Energy Generation & Distribution
  • Other Automotive
  • Smart Grid
  • Smart Meter
  • 8-V to 60-V Operation for Unregulated Supply Line
  • Strong DC Current to Break through Welded Contacts without using External Switches
  • Integrated Linear Regulator for Isolated or Non-Isolated Meter Power Designs
  • Accurate Input Qualification Time with Output Pulse Width Limit (Factory Adjustable)
  • XOR Protection
  • TTL Input Threshold
  • Enable Pin for Operational Flexibility
  • Internal Thermal Shutdown Protection
  • 8-Lead SOIC Package
  • Rated from –40°C to +105°C Ambient
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
Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

FAN3241TMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

2

-

-

-

-

-

-

$0.5233

More Details

Show More

1-25 of 25

Products per page

Jump to :