Primary-Side-Regulation PWM Controller

Favorite

Overview

The primary-side PWM controller significantly simplifies power supply design that requires CV and CC regulation capabilities. The FAN102 controls the output voltage and current precisely with the information in the primary side of the power supply, not only removing the output current sensing loss, but eliminating all secondary feedback circuitry.
The green-mode function with a low startup current (10µA) maximizes the light-load efficiency so the power supply can meet stringent standby power regulations.
Compared with a conventional secondary-side regulation approach, the FAN102 can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability.

  • Mobile Handsets
  • Lighting
  • Constant-Voltage (CV) and Constant-Current (CC) Control without Secondary-Feedback Circuitry
  • Green Mode: Frequency Reduction at Light Load
  • Fixed PWM Frequency at 42kHz with Frequency Hopping to Solve EMI Problem
  • Cable Voltage Drop Compensation in CV Mode
  • Low Startup Current: 10µA
  • Low Operating Current: 3.5mA
  • Peak-Current-Mode Control in CV Mode
  • Cycle-by-Cycle Current Limiting
  • VDD Over-Voltage Protection with Auto-Restart
  • VDD Under-Voltage Lockout (UVLO)
  • Gate Output Maximum Voltage Clamped at 18V
  • Fixed Over-temperature Protection with Auto Restart
  • SOP-8 Package Available
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN102MY

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

1

Current Mode

15

17

42

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :