ESD Protector with 4 lines in SC88 Package

Favorite

Overview

The ESDR7534 is designed to protect high speed data lines from ESD, EFT, and lightning.

  • Protection for IEC61000-4-2 Level4 +/-8kV Contact; +/-15kV Air
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDR7534W1T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

General I/O

4

Unidirectional

2

8

5

3

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :