ESD Protection Diode, Ultra Low Capacitance, Low Clamping Voltage

Favorite

Overview

The ESDR0544M transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as HDMI.

  • HDMI
  • DTV, STB, PC, Gaming
  • Low capacitance (0.9 pF max between I/O lines and ground)
  • Flow through style package allows for easy PCB layout
  • DVI
  • DisplayPort
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDR0544MDMR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro10

1

260

REEL

1000

N

HDMI 1.2

-

Unidirectional

0.9

6

5

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :