ESD Protection Diode, CC and SBU Protection (5.5 V – USB 3.x), 21 pF

Favorite

Overview

The ESDM3551 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium.

  • USB Type C CC and SBU Line Protection
  • GPIO Protecion
  • Audio Jack Protection
  • Smartphones
  • Tablets
  • Wearables
  • Laptops
  • Notebooks
  • Automotive USB (VBUS)
  • 9.9 A Peak Pulse Current Capable, 8x20us Surge
  • 8.5 V Clamping Voltage @ 9.9 A, 8x20us Surge
  • 0201 Form Factor
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDM3551MXT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

USB Type-C

1

Bidirectional

21

5.6

5.5

0.1

77

Price N/A

More Details

ESDM3551N2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

USB Type-C

1

Bidirectional

21

5.6

5.5

0.1

77

Price N/A

More Details

SZESDM3551MXT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

USB Type-C

1

Bidirectional

21

5.6

5.5

0.1

77

Price N/A

More Details

SZESDM3551N2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

USB Type-C

1

Bidirectional

21

5.6

5.5

0.1

77

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :