Ultra-Low Capacitance ESD Protection Diodes

Active

Overview

The ESDL3552 is designed to protect voltage sensitive components that require ultra-low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, high breakdown voltage, high linearity, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. It has industry leading capacitance linearity over voltage making it ideal for high−speed data line protection applications.

  • High Speed Data Line Protection
  • USB 2.0, USB 3.0, USB 3.1

  • Industry Leading Capacitance Linearity Over Voltage
  • 0201 Isolated DSN Package: 0.62 mm x 0.32 mm
  • Ultra−Low Capacitance: 0.25 pF
  • Insertion Loss: 0.26 dB @ 5 GHz
  • Stand−off Voltage: 5.0 V
  • Low Leakage: < 50 nA
  • Low Dynamic Resistance: < 1.0 
  • These Devices are Pb−Free, Halogen−Free/BFR−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESDL3552

Buy/Parametrics Table
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDL3552BPFCT5G

Loading...

Active

CAD Model

Pb

A

H

P

X4DFN-3

1

260

REEL

10000

N

USB 2.0

USB 3.0

USB 3.1

2

Bidirectional

0.25

6.5

5

0.05

40

$0.0484

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.