1.3pF Unidirectional ESD Protection Diode in SOD-923 package

Favorite

Overview

The ESD9P Series is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs that utilize high speed lines such as USB.

  • Low Capacitance
  • Low Clamping Voltage
  • Low Leakage
  • IEC61000-4-2 Level 4 ESD Protection
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD9P5.0ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

USB 2.0

1

Unidirectional

1.3

5.8

5

1

0.15

$0.052

More Details

Show More

1-25 of 25

Products per page

Jump to :