Low Capacitance ESD Protection; Unidirectional

Favorite

Overview

The ESD9M Series is designed to protect voltage sensitive components that require low capacitance from ESD . Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs that utilize high-speed lines such as USB.

  • USB 2.0
  • High speed antenna applications
  • Portable Electronics
  • Small Body Outline Dimensions:0.039 x 0.024 (1.00 mm x 0.60 mm)
  • Low Body Height: 0.016 (0.4 mm)
  • Stand-off Voltage: 5 V
  • Low Leakage
  • IEC61000-4-2 level 4 ESD protection
  • This is a Pb-Free device
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD9M5.0ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

USB 2.0

1

Unidirectional

2.5

5.8

5

1

0.15

$0.046

More Details

SZESD9M5.0ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

F

USB 2.0

1

Unidirectional

2.5

5.8

5

1

0.15

$0.044

More Details

Show More

1-25 of 25

Products per page

Jump to :