ESD Protection Diodes, SOD-923

Favorite

Overview

The ESD9C3.3ST5G Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. Because of its small size, it is suited for use in cellular phones, portable devices, digital cameras, power supplies and many other portable applications.

  • Cellular phones, MP3 players, Digital cameras and many other portable devices
  • Cellular phones, MP3 players, Digital cameras and many other portable devices
  • Small Body Outline Dimensions: 0.039 x 0.024 (1.0 mm x 0.60 mm)
  • Low Body Height: 0.016 (0.40 mm) Max
  • Standoff Voltage: 3.3V, 5V
  • Low Leakage
  • Response Time is < 1 ns
  • IEC61000-4-2 Level 4 ESD Protection
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD9C3.3ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Unidirectional

13

5

3.3

1

0.15

$0.0316

More Details

ESD9C5.0ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Unidirectional

6.2

11

5

0.5

0.15

$0.0361

More Details

SZESD9C5.0ST5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Unidirectional

6.2

11

5

0.5

0.15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :