ESD / Surge Protector

Favorite

Overview

  • USB VBUS
  • Battery Contact
  • wireless
  • Protection for the following IEC Standards:
    IEC61000−4−2 Level 4: ±30 kV Contact Discharge
    IEC61000−4−5 (Lightning) 70 A (8/20 s)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8501V5MUT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

8000

N

USB 3.0

1

Unidirectional

16

6

5

0.1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :