High Speed Data Line Protection (3.3 V – USB 3.x), (Tx/Rx Pairs), 0.4 pF

Favorite

Overview

The ESD81x1 Series ESD protection diodes are designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines.

  • USB 3.0/3.1
  • MHL 2.0
  • eSATA
  • Low Capacitance (0.20 pF Typ, I/O to GND)
  • Protection for the Following IEC Standards:IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8111FCT5G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-2

1

260

DSFTP

10000

N

USB 3.1

1

Bidirectional

0.4

5.5

3.3

1

60

$0.064

More Details

ESD8111PFCT5G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-2

1

260

DSFTP

10000

Y

USB 3.1

1

Bidirectional

0.4

5.5

3.3

1

60

$0.0736

More Details

Show More

1-25 of 25

Products per page

Jump to :