4-Channel Low CapacitanceDual-Voltage ESD and SurgeProtection Array

Favorite

Overview

4-Channel Low CapacitanceDual-Voltage ESD and SurgeProtection Array

  • USB 2.0 for Wireless
  • wireless
  • 3 Channels of Low Voltage ESD Protection
  • 1 Channel of High Voltage ESD Protection
  • Provides ESD Protection to IEC61000−4−2 Level 4: ±25 kV Contact Discharge
  • Low Channel Input Capacitance
  • High Voltage Zener Diode Protects Supply Rail up to 100 A (8/20 s)
  • These Devices are Pb−Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7124MUTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

USB 2.0

4

Unidirectional

0.5

5.5

3.3

1

2400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :