ESD Clamp Array with ESD Protection

Favorite

Overview

The ESD4238 is ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading and tightly controlled signal skews (with channel-to-channel matching at 2% max deviation). The device is particularly well-suited for protecting systems using high-speed ports such as DVI or HDMI, along with corresponding ports in removable storage, digital camcorders, DVD-RW drives and other applications where extremely low loading capacitance with ESD protection is required. The ESD4238 also features easily routed 'pass-through' pinouts.

  • Digital Video Interface (DVI)
  • HDMI
  • DVI ports, HDMI Ports in Notebooks, Settop Boxes, Digital TVs,LCD Displays
  • ESD Protection for Four Pairs of Differential Channels
  • ESD protection to IEC6100042 Level 4
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD4238MTTAG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

HDMI 1.2

8

Unidirectional

-

5

5.5

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :