EMI Common Mode Filter with ESD Protection

Favorite

Overview

The EMI4183MU is an integrated common mode filter providing both ESD protection and EMI filtering for high speed digital serial interfaces such as MIPI D-PHY. The EMI4183MU provides protection for three differential data line pairs in a small RoHS-compliant UDFN16 package.

  • MIPI D-PHY (CSI-2, DSI, etc)
  • Mobile Phones
  • Highly Integrated Common Mode Filter (CMF) with ESD Protection
  • Large Differential Mode Bandwidth with Cutoff Frequency > 2 GHz
  • High Common Mode Stop Band Attenuation: >25 dB at 700 MHz,
    >30 dB at 800 MHz
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI4183MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

MIPI

6

Common Mode

8

0.8

1

7.3

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :