EMI Common Mode Filter with ESD Protection

Favorite

Overview

The EMI4183 is an integrated common mode filter providing both ESD protection and EMI filtering for high speed digital serial interfaces such as MIPI D-PHY. The EMI4183 provides protection for three differential data line pairs in a small RoHS-compliant WDFN16 package.

  • MIPI D-PHY (CSI-2, DSI, etc) in Mobile Phones and Digital Still
    Cameras
  • Highly Integrated Common Mode Filter (CMF) with ESD Protection
    provides protection and EMI reduction for systems using High Speed
    Serial Data Lines with cost and space savings over discrete solutions
  • Large Differential Mode Bandwidth with Cutoff Frequency > 2 GHz
  • High Common Mode Stop Band Attenuation: >25 dB at 700 MHz,>30 dB at 800 MHz
  • Provides ESD Protection to IEC61000-4-2 Level 4, 15 kV Contact Discharge
  • Low Channel Input Capacitance Provides Superior Impedance Matching
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI4183MTTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

MIPI

6

Common Mode

8

0.9

1

6.8

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :