Pch+Nch Power MOSFET, 20V, 4A, 45mΩ, -20V, -3A, 85mΩ, Complementary Dual EMH8

Favorite

Overview

EMH2604 is a Pch+Nch Power MOSFET, 20V, 4A, 45mΩ, -20V, -3A, 85mΩ, Complementary Dual EMH8 for General-Purpose Switching Device.

  • P-Channel and N-Channel MOSFET
  • P-Channel RDS(on) = 65mΩ
    N-Channel RDS(on) = 34mΩ
  • 1.8V Drive
  • Halogen free compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EMH2604-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-383FL / EMH-8

1

260

REEL

3000

N

±20

-

Complementary

Dual

10

1.3

4

1

67

45

-

4.7

345

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :