N-Channel Power MOSFET, 12V, 11A, 10mΩ, Dual EMH8 Common Drain

Favorite

Overview

EMH2417R is N-Channel Power MOSFET, 12V, 11A, 10mΩ, Dual EMH8 Common Drain for LiB charging and discharging switch.

  • Lithium-ion battery charging and discharging switch
  • lithium ion battery - Smart Phone,Cell Phone,Tablet PC,Digital still camera, etc.
  • 2.5V drive
  • Common-drain type
  • Protection diode in
  • Halogen free compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EMH2417R-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-383FL / EMH-8

1

260

REEL

3000

N

12

-

N-Channel

Dual Common Drain

12

1.3

11

1.3

Q1=Q2=19.6

Q1=Q2=10

4.7

16

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :