Dual NPN/PNP Complementary Transistor - Power Management

Obsolete

Overview

This PNP transistor is designed for general purpose amplifier applications.

  • Low VCE(sat), <0.5V
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to EMF23
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Package Size (mm)

Reference Price

EMF23XV6T5

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Complementary NPN & PNP

-

50

35

10

10

1

-

-

Price N/A

More Details

EMF23XV6T5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Complementary NPN & PNP

-

50

35

10

10